Wiring instructions

Performance data

►Check the assignment of variable frequency drive and motor. Compare the mains voltage and rated current of the devices.
►Make sure that the maximum rated voltage at the connections does not exceed the tolerance limits. Otherwise, the variable frequency drive may be destroyed.

Protection

►Ensure that the mains voltage is adequately protected with fuses. Please also note the information in the chapter Protection.

Cable routing

►Route the power and control cables separately. A distance greater than 20 cm improves the EMC interference immunity.
►Keep the cable from the mains filter to the mains connection X01 as short as possible. When using single wires or strands, twist the wires or strands.

Shielding

►Apply shielding over a large area (low resistance). Use metallized connector housings or shield terminals. Information about the connection technology can be found in section Description of connections.
►In the case of shielded cables, the shield must be continuous. Interruptions must be bridged over a large area.

Connection cables

►Lay all power cables with a sufficient cross-section. Use cable material of the quality required in the Description of connections section to achieve the maximum cable length.