Display

 

The economy variable frequency drive AF1000 display provides information about the state of the module.

Display 1:
1) for 2-channel modules
2) for modules with TwinSAFE

Item number

Function - designation

Explanation

1

PWR

DC link

2

L/A

Communication OUT X05

3

Ch2

Operating state axis 21)

4

S2

Safety status axis 21) 2)

5

RUN

EtherCAT operating state

6

L/A

Communication IN X04

7

S1

Safety status axis 12)

8

Ch1

Operating state axis 1

Display 2:

DC link status | PWR symbol

LED/status

Status

Off

The module is switched off

Lights up green

DC link charged

Flashes green

DC link is charging

Axis operating state | Ch1 symbol / Ch2 symbol

LED/status

Status

Off

The axis is not active

Lights up red

The variable frequency drive is in EtherCAT INIT status

Flashes red

There is an error

Flashing red and green alternately

An error reaction of the axis is active

Lights up green

The axis is enabled and free from errors

Flashes green quickly

The axis is disabled and is being initialized

Flashes green slowly

The axis is disabled and free from errors

Safety status axis | S1 symbol / S2 symbol

LED/status

Status

Off

Safety is not active

Lights up red

The axis is in “STO” state

Lights up green

There is no safety error

Communication state | L/A symbol

LED/status

Status

Off

No connection to the connected EtherCAT module

Lights up green

Connection to the connected EtherCAT module (LINK)

Flashes green

Communication with connected EtherCAT module (ACT)

EtherCAT operating state | RUN symbol

LED/status

Status

Off

The module is in EtherCAT INIT status

Lights up green

The module is in EtherCAT Operational status

Flashes green steadily

The module is in EtherCAT Pre-Operational status

Flashes green irregularly

The module is in EtherCAT Safe-Operational status