Control cabinet installation dimensions

Installation in the control cabinet

The following illustration contains recommended dimensions that you should observe when mounting the economy variable frequency drive in the control cabinet.

Control cabinet installation dimensions 1:

The areas, functions and slots shown in the figure may vary depending on the module version and are provided here for clarity.

Control cabinet installation dimensions 2:

Position

Explanation

1

Control cabinet top side

2

Control cabinet base

3

Control cabinet door

4

Conductive and galvanized mounting plate

Position

Dimensions AF1xxx-1xxx [mm]

Dimensions AF1xxx-3xxx [mm]

A

185

225

B

176

216

C

15

20