Name plate

Name plate 1:

Item number

Explanation

1

Product name

2

Order number

3

Nominal input voltage

4

Input frequency

5

Rated output current

6

Recommended motor power

7

BIC (Beckhoff Identification Code)

8

Warning signs

9

High voltage warning sign

10

Hazard warnings

11

Beckhoff Traceability Number, BTN

12

Rated input current

13

Nominal output voltage

14

Output frequency range

15

Date of manufacture

16

WEEE conformity

17

EtherCAT conformity

18

CE conformity

19

Manufacturer's address

20

Note: Read the documentation

21

Product URL