Size AA3133
Electrical data
AA3133 | -13yz | -23yz | -33yz | -43yz |
---|---|---|---|---|
Maximum nominal supply voltage Un [V DC] | 48 | 48 | 48 | 48 |
Peak current Imax [A] | 32 | 32 | 32 | 32 |
Continuous current I0 [A] | 8 | 8 | 8 | 8 |
Nominal output Pn [kW] | 0.3 | 0.3 | 0.25 | 0.25 |
Force constant Kf [N/A] | 352 | 352 | 176 | 176 |
Voltage constant kE [Vrms/kmin-1] | 23.5 | 23.5 | 23.5 | 23.5 |
Winding resistance R20 [Ω] | 0.63 | 0.63 | 0.63 | 0.63 |
Winding inductance L [mH] | 2.35 | 2.35 | 2.35 | 2.35 |
Mechanical data
AA3133 | -13yz | -23yz | -33yz | -43yz |
---|---|---|---|---|
Peak force Fmax [N] | 11950 | 11950 | 5950 | 5950 |
Continuous force F0 [N] | 2800 | 2800 | 1400 | 1400 |
Maximum acceleration amax [m/s²] | 10 | 10 | 20 | 20 |
Maximum velocity vmax [m/s] | 0.12 | 0.12 | 0.24 | 0.24 |
Overall length [mm] | 380 | 380 | 380 | 380 |
Maximum travel, stroke [mm] | 200 | 200 | 200 | 200 |
Dynamic load rating Cdyn [kN] | 21 | 21 | 11 | 11 |
Static load rating C [kN] | 54 | 54 | 26 | 26 |
Lead p [mm] | 5 | 5 | 10 | 10 |
integrated anti-twist protection | – | yes | – | yes |
Spindle diameter [mm] | 20 | 20 | 20 | 20 |
Positioning clearance [mm] | ± 0.015 | ± 0.015 | ± 0.015 | ± 0.015 |
Positioning with backlash [mm] | – | ± 0.020 | – | ± 0.030 |
Moment of inertia J [kgcm²] | 4.6 | 4.6 | 4.6 | 4.6 |
Moment of inertia with | 5.2 | 5.2 | 5.2 | 5.2 |
Weight m [kg] | 7.2 | 7.2 | 7.2 | 7.2 |
Weight with holding brake [+] mbr [kg] | 7.5 | 7.5 | 7.5 | 7.5 |
Compatibility with ISO 15552 for pneumatic cylinders
AA3133 | -13yz | -23yz | -33yz | -43yz |
---|---|---|---|---|
corresponds to pneumatic cylinder size with piston diameter [mm] | Ø 63 | Ø 63 | Ø 63 | Ø 63 |
Dimensions flange [mm] | 75 x 75 | 75 x 75 | 75 x 75 | 75 x 75 |
Drilling pattern threaded holes for | 56.5 x 56.5 | 56.5 x 56.5 | 56.5 x 56.5 | 56.5 x 56.5 |
Thread dimension spindle end | M16 x 1.5 | M16 x 1.5 | M16 x 1.5 | M16 x 1.5 |
Holding brake performance data [+]
AA3133 | -13yz | -23yz | -33yz | -43yz |
---|---|---|---|---|
Holding force at 120 °C Fbr120 [N] | 4046 | 4046 | 2023 | 2023 |
Supply voltage Ubr [V DC] | 24 | 24 | 24 | 24 |
Electrical power Pbr [W] | 15 | 15 | 15 | 15 |
Current at 20 °C Ion [A] | 0.63 | 0.63 | 0.63 | 0.63 |
Current at 120 °C Ion [A] | 0.45 | 0.45 | 0.45 | 0.45 |
Release delay time tbrh [ms] | 70 | 70 | 70 | 70 |
Application delay time tbrl [ms] | 30 | 30 | 30 | 30 |