Size AA3123
Electrical data
AA3123  | -12yz  | -22yz  | -32yz  | -42yz  | 
|---|---|---|---|---|
Maximum nominal supply voltage Un [V DC]  | 48  | 48  | 48  | 48  | 
Peak current Imax [A]  | 32  | 32  | 32  | 32  | 
Continuous current I0 [A]  | 8.1  | 8.1  | 8.1  | 8.1  | 
Nominal output Pn [kW]  | 0.3  | 0.3  | 0.3  | 0.3  | 
Force constant Kf [N/A]  | 160  | 160  | 80  | 80  | 
Voltage constant   | 10.1  | 10.1  | 10.1  | 10.1  | 
Winding resistance [Ω]  | 0.67  | 0.67  | 0.67  | 0.67  | 
Winding inductance L [mH]  | 1.57  | 1.57  | 1.57  | 1.57  | 
Mechanical data
AA3123  | -12yz  | -22yz  | -32yz  | -42yz  | 
|---|---|---|---|---|
Peak force Fmax [N]  | 5300  | 5300  | 2650  | 2650  | 
Continuous force F0 [N]  | 1300  | 1300  | 650  | 650  | 
Maximum acceleration amax [m/s²]  | 10  | 10  | 20  | 20  | 
Maximum velocity vmax [m/s]  | 0.28  | 0.28  | 0.56  | 0.56  | 
Overall length [mm]  | 310  | 310  | 310  | 310  | 
Maximum travel, stroke [mm]  | 150  | 150  | 150  | 150  | 
Dynamic load rating Cdvn [kN]  | 14  | 14  | 9  | 9  | 
Static load rating C [kN]  | 31  | 31  | 19  | 19  | 
Lead p [mm]  | 5  | 5  | 10  | 10  | 
integrated anti-twist protection  | –  | yes  | –  | yes  | 
Spindle diameter [mm]  | 15  | 15  | 15  | 15  | 
Positioning clearance [mm]  | ±0.015  | ±0.015  | ±0.015  | ±0.015  | 
Positioning with backlash [mm]  | –  | ±0.020  | –  | ±0.030  | 
Moment of inertia J [kgcm²]  | 1.5  | 1.5  | 1.5  | 1.5  | 
Moment of inertia with   | 1.7  | 1.7  | 1.7  | 1.7  | 
Weight m [kg]  | 3.8  | 3.8  | 3.8  | 3.8  | 
Weight with holding brake [+] mbr [kg]  | 4.0  | 4.0  | 4.0  | 4.0  | 
Compatibility with ISO 15552 for pneumatic cylinders
AA3123  | -12yz  | -22yz  | -32yz  | -42yz  | 
|---|---|---|---|---|
corresponds to pneumatic cylinder size with piston diameter [mm]  | Ø 40  | Ø 40  | Ø 40  | Ø 40  | 
Dimensions flange [mm]  | 58 x 58  | 58 x 58  | 58 x 58  | 58 x 58  | 
Drilling pattern threaded holes for   | 38 x 38  | 38 x 38  | 38 x 38  | 38 x 38  | 
Thread dimension spindle end  | M12 x 1.25  | M12 x 1.25  | M12 x 1.25  | M12 x 1.25  | 
Holding brake performance data [+]
AA3123  | -12yz  | -22yz  | -32yz  | -42yz  | 
|---|---|---|---|---|
Holding force at 120 °C Fbr120 [N]  | 1508  | 1508  | 754  | 754  | 
Supply voltage Ubr [V DC]  | 24  | 24  | 24  | 24  | 
Electrical power Pbr [W]  | 12  | 12  | 12  | 12  | 
Current at 20 °C Ion [A]  | 0.5  | 0.5  | 0.5  | 0.5  | 
Current at 120 °C Ion [A]  | 0.36  | 0.36  | 0.36  | 0.36  | 
Release delay time tbrh [ms]  | 50  | 50  | 50  | 50  | 
Application delay time tbrl [ms]  | 20  | 20  | 20  | 20  |