Size AA3053

Electrical data

AA3053

-14yz

-34yz

-44yz

-54yz

-64yz

Maximum nominal supply voltage U[V AC]

480

480

480

480

480

Peak current Imax [A]

18.4

36.8

36.8

36.8

36.8

Continuous current I0 [A]

7.4

7.4

7.4

7.4

7.4

Nominal output Pn [kW]

2.6

2.6

2.6

2.6

2.6

Force constant Kf [N/A]

1689

844

844

422

422

Voltage constant kE [Vrms/kmin-1]
ph-ph (20°C)

115

115

115

115

115

Winding resistance R20 [Ω]
ph-ph

2.45

2.45

2.45

2.45

2.45

Winding inductance L [mH]
ph-ph, at 1 kHz

11.1

11.1

11.1

11.1

11.1

Mechanical data

AA3053

-14yz

-34yz

-44yz

-54yz

-64yz

Peak force Fmax [N]

25000

25000

25000

12500

12500

Continuous force F0 [N]

12466

6233

6233

3166

3166

Maximum acceleration amax [m/s2]

10

20

20

40

40

Maximum velocity vmax [m/s]

0.25

0.5

0.5

1.0

1.0

Overall length [mm]

475

475

475

475

475

Maximum travel, stroke [mm]

250

250

250

250

250

Dynamic load rating Cdvn [kN]

33

55

55

23

23

Static load rating C [kN]

120

141

141

52

52

Lead p [mm]

5

10

10

20

20

integrated anti-twist protection

yes

yes

Spindle diameter [mm]

32

32

32

32

32

Positioning clearance [mm]

±0.020

±0.015

±0.015

±0.015

±0.015

Positioning with backlash [mm]

±0.025

±0.035

Rotor moment of inertia J [kgcm2]

26.4

26.4

26.4

26.4

26.4

Rotor moment of inertia with
holding brake [+] Jbr [kgcm2]

29.7

29.7

29.7

29.7

29.7

Weight [kg]

20.0

20.0

20.0

20.0

20.0

Weight with holding brake [+] mbr [kg]

21.0

21.0

21.0

21.0

21.0

Compatibility with ISO 15552 for pneumatic cylinders

AA3053

-14yz

-34yz

-44yz

-54yz

-64yz

corresponds to pneumatic cylinder size with piston diameter [mm]

Ø 100

Ø 100

Ø 100

Ø 100

Ø 100

Dimensions flange [mm]

110 x 110

110 x 110

110 x 110

110 x 110

110 x 110

Drilling pattern threaded holes for
mounting [mm]

89 x 89

89 x 89

89 x 89

89 x 89

89 x 89

Thread dimension spindle end

M20 x 1.5

M20 x 1.5

M20 x 1.5

M20 x 1.5

M20 x 1.5

Holding brake performance data [+]

AA3053

-14yz

-34yz

-44yz

-54yz

-64yz

Holding force at 120°C Fbr120 [N]

16336

8168

8168

4084

4084

Supply voltage Ubr [V DC]

24

24

24

24

24

Electrical power Pbr [W]

24

24

24

24

24

Current at 20°C Ion [A]

1.0

1.0

1.0

1.0

1.0

Current at 120°C Ion [A]

0.71

0.71

0.71

0.71

0.71

Release delay time tbrh [ms]

90

90

90

90

90

Application delay time tbrl [ms]

30

30

30

30

30