Size AA3023
Electrical data
AA3023 | -12yz | -22yz | -32yz | -42yz |
---|---|---|---|---|
Maximum nominal supply voltage Un [V AC] | 480 | 480 | 480 | 480 |
Peak current Imax [A] | 8.8 | 8.8 | 8.8 | 8.8 |
Continuous current I0 [A] | 2.0 | 2.0 | 2.0 | 2.0 |
Nominal output Pn [kW] | 0.6 | 0.6 | 0.6 | 0.6 |
Force constant Kf [N/A] | 710 | 710 | 355 | 355 |
Voltage constant kE [Vrms/kmin-1] | 55 | 55 | 55 | 55 |
Winding resistance R20 [Ω] | 14.5 | 14.5 | 14.5 | 14.5 |
Winding inductance L [mH], | 34.6 | 34.6 | 34.6 | 34.6 |
Mechanical data
AA3023 | -12yz | -22yz | -32yz | -42yz |
---|---|---|---|---|
Peak force Fmax [N] | 6250 | 6250 | 3125 | 3125 |
Continuous force F0 [N] | 1407 | 1407 | 704 | 704 |
Maximum acceleration amax [m/s2] | 10 | 10 | 20 | 20 |
Maximum velocity vmax [m/s] | 0.5 | 0.5 | 1 | 1 |
Overall length [mm] | 310 | 310 | 310 | 310 |
Maximum travel, stroke [mm] | 150 | 150 | 150 | 150 |
Dynamic load rating Cdvn [kN] | 14 | 14 | 9 | 9 |
Static load rating C [kN] | 31 | 31 | 19 | 19 |
Lead p [mm] | 5 | 5 | 10 | 10 |
integrated anti-twist protection | – | yes | – | yes |
Spindle diameter [mm] | 15 | 15 | 15 | 15 |
Positioning clearance [mm] | ±0.015 | ±0.015 | ±0.015 | ±0.015 |
Positioning with backlash [mm] | – | ±0.020 | – | ±0.030 |
Rotor moment of inertia J [kgcm2] | 1.5 | 1.5 | 1.5 | 1.5 |
Rotor moment of inertia with | 1.7 | 1.7 | 1.7 | 1.7 |
Weight m [kg] | 3.8 | 3.8 | 3.8 | 3.8 |
Weight with holding brake [+] mbr [kg] | 4.0 | 4.0 | 4.0 | 4.0 |
Compatibility with ISO 15552 for pneumatic cylinders
AA3023 | -12yz | -22yz | -32yz | -42yz |
---|---|---|---|---|
corresponds to pneumatic cylinder size with piston diameter [mm] | Ø 40 | Ø 40 | Ø 40 | Ø 40 |
Dimensions flange [mm] | 58 x 58 | 58 x 58 | 58 x 58 | 58 x 58 |
Drilling pattern threaded holes for | 38 x 38 | 38 x 38 | 38 x 38 | 38 x 38 |
Thread dimension spindle end | M12 x 1.25 | M12 x 1.25 | M12 x 1.25 | M12 x 1.25 |
Holding brake performance data [+]
AA3023 | -12yz | -22yz | -32yz | -42yz |
---|---|---|---|---|
Holding force at 120°C Fbr120 [N] | 1508 | 1508 | 754 | 754 |
Supply voltage Ubr [V DC] | 24 | 24 | 24 | 24 |
Electrical power Pbr [W] | 12 | 12 | 12 | 12 |
Current at 20°C Ion [A] | 0.5 | 0.5 | 0.5 | 0.5 |
Current at 120°C Ion [A] | 0.36 | 0.36 | 0.36 | 0.36 |
Release delay time tbrh [ms] | 50 | 50 | 50 | 50 |
Application delay time tbrl [ms] | 20 | 20 | 20 | 20 |