Connect the motor cable

For simple and error-free installation of the electric cylinder, Beckhoff offers pre-assembled cables. These cables are tested with regard to the material used, shielding and connection type. Faultless function and compliance with technical standards are guaranteed. Using other cables can cause unexpected faults and render the warranty invalid.

Notice

Faulty contacting impairs function

A faulty connection between the power box and connector can lead to a malfunction in the drive. The transmission of the encoder signals may be disturbed.

  • Keep the pins and the inside of the component free of dirt.
  • Carefully connect the plug
  • Check connector for damage and replace if necessary
Connect the motor cable 1:

Trouble-free application and assembly

    • Wire in accordance with the applicable regulations and standards.
    • Use pre-assembled and shielded cables according to the servo drive used.