Establish the itec® plug connection

Establish the itec® plug connection 1:
►Push the itec® connector [1] of the motor cable straight onto the power box [2] of the electric cylinder.
►Make sure that the marking point of the motor cable [3] and the marking point of the power box [4] are opposite each other.

The bayonet lock on the connector automatically twists when pushed onto the power box. When the end position is reached, the connector engages by the rotational movement and is locked.

Establish the itec® plug connection 2:
►Check that the marking points on the motor cable connector [1] and the marking point on the power box [2] are opposite each other.

The plug connection between the motor cable and the power box has been made correctly.

Establish the itec® plug connection 3:

If the itec® connector does not automatically lock into place on the power box during the rotational movement:

►Turn the bayonet lock [1] of the itec® connector of the motor cable by hand to the correct position until the marking points are in line.