F_VN_SortAxisAlignedPatternPoints
Sorts the points of a horizontally aligned asymmetric or symmetric calibration pattern in place. Rows top to bottom (ascending y), and points within each row left to right (ascending x). Individual pattern rows must not have overlapping y-coordinates.
Syntax
Definition:
FUNCTION F_VN_SortAxisAlignedPatternPoints : HRESULT
VAR_INPUT
ipImagePoints : ITcVnContainer;
nPatternRows : UDINT;
nPatternCols : UDINT;
hrPrev : HRESULT;
END_VARInputs
|
Name |
Type |
Description |
|---|---|---|
|
ipImagePoints |
Detected pattern point positions in the image coordinate system (will be sorted by this function, ContainerType_Vector_TcVnPoint2_REAL) | |
|
nPatternRows |
UDINT |
Number of pattern rows |
|
nPatternCols |
UDINT |
Number of pattern columns |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Metrology 2D
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |