F_VN_InnerCircleExp
Calculates the position and radius of the largest inscribed circle within the white region of a binary image. (expert function)
Syntax
Definition:
FUNCTION F_VN_InnerCircleExp : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
END_VAR
VAR_IN_OUT
fRadius : LREAL;
aCenter : TcVnPoint2_REAL;
END_VAR
VAR_INPUT
eDistanceType : ETcVnDistanceType;
eMaskSize : ETcVnDistanceTransformationMask;
hrPrev : HRESULT;
END_VARInputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image (USINT, 1 channel) | |
|
eDistanceType |
Distance computation method (supported: L1, L2, C) | |
|
eMaskSize |
Size of the distance transformation mask | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
|
Name |
Type |
Description |
|---|---|---|
|
fRadius |
LREAL |
Returns the radius of the inner circle |
|
aCenter |
Returns the center of the inner circle |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |