F_VN_SortContainerExp

Sort container elements. (expert function)
Syntax
Definition:
FUNCTION F_VN_SortContainer: HRESULT
VAR_INPUT
ipContainer: ITcVnContainer;
nSortByElemIdx: UINT;
eComparisonOp: ETcVnComparisonOperator;
nFirstIdx: ULINT;
nLastIdx: ULINT;
hrPrev: HRESULT
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
ipContainer | ITcVnContainer | Container to sort (only basic arithmetic, TcVnPoint and TcVnVector containers are supported). |
nSortByElemIdx | UINT | Index of the element data to sort by (0 for arithmetic types, 0 or 1 for TcVnPoint2 and TcVnVector2, 0 to 2 for TcVnPoint3 and TcVnVector3, 0 to 3 for TcVnVector4. |
eComparisonOp | ETcVnComparisonOperator | Element comparison operator (LESS to sort ascending or GREATER to sort descending). |
nFirstIdx | ULINT | First index of the container to sort (inclusive). |
nLastIdx | ULINT | Last index of the container to sort (inclusive). Must be >= nFirstIdx. Automatically cropped to the last available index in the container, so it is valid to specify larger values to sort until the end. |
hrPrev | HRESULT | HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4026 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return Value