F_VN_RemapImageExp
Remap an image with custom maps, i.e. ipDestImage(x,y) = ipSrcImage(mapX(x,y), mapY(x,y)). Supported pairs are (ipMap1 = ET_REAL, 2 channels; ipMap2 = 0), (ipMap1 = ET_REAL, 1 channel; ipMap2 = ET_REAL, 1 channel), (ipMap1 = ET_INT, 2 channels; ipMap2 = ET_UINT, 1 channel), (ipMap1 = ET_INT, 2 channels; ipMap2 = 0). (expert function)
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
FUNCTION F_VN_RemapImageExp : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipDestImage : Reference To ITcVnImage;
ipMap1 : ITcVnImage;
ipMap2 : ITcVnImage;
bRelativeMap : BOOL;
eInterpolationType : ETcVnInterpolationType;
eBorderInterpolation : ETcVnBorderInterpolationMethod;
END_VAR
VAR_IN_OUT
aBorderValue : TcVnVector4_LREAL;
END_VAR
VAR_INPUT
hrPrev : HRESULT;
END_VARInputs
Name | Type | Description |
|---|---|---|
ipSrcImage | Source image | |
ipDestImage | Reference To ITcVnImage | Destination image (Must not be the same as ipSrcImage! Has the same size as ipMap1 and the same type as ipSrcImage. An appropriate destination image will be created if required.) |
ipMap1 | Map 1 (ET_REAL with 2 channels (containing mapX, mapY) or ET_REAL with 1 channel (containing mapX) or ET_INT with 2 channels (containing rounded mapX, mapY)) | |
ipMap2 | Map 2 (ET_REAL with 1 channel (containing mapY) or ET_UINT with 1 channel (containing interpolation table coefficients if ipMap1 is ET_INT with 2 channels), otherwise set to 0 if not required. | |
bRelativeMap | BOOL | If true, the maps contain relative coordinates, i.e. ipDestImage(x,y) = ipSrcImage(x + mapX(x,y), y + mapY(x,y)). |
eInterpolationType | Interpolation type (AREA_BASED, BILINEAR_EXACT and NEAREST_NEIGHBOR_EXACT are not supported) | |
eBorderInterpolation | Border interpolation method (ISOLATED not supported) | |
hrPrev | HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4026 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |