F_VN_DetectPatternPoints2
Detects calibration pattern points (circles) within the provided image and sorts them.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
FUNCTION F_VN_DetectPatternPoints2 : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipPatternPoints : Reference To ITcVnContainer;
END_VAR
VAR_IN_OUT
stBlobDetectionParams : TcVnParamsSB;
END_VAR
VAR_INPUT
nPatternRows : UDINT;
nPatternCols : UDINT;
nOptions : UDINT;
hrPrev : HRESULT;
END_VARInputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image (USINT, 1 or 3 channels) | |
|
ipPatternPoints |
Reference To ITcVnContainer |
Returns the pattern point positions, sorted row by row from left to right (ContainerType_Vector_TcVnPoint2_REAL; Non-zero interface pointers are reused.) |
|
nPatternRows |
UDINT |
Expected number of pattern rows |
|
nPatternCols |
UDINT |
Expected number of pattern columns |
|
nOptions |
UDINT |
Provide options from ETcVnDetectPatternPointsOptions. Always requires selection of either DPPO_SYMMETRIC or DPPO_ASYMMETRIC. Can optionally be combined with DPPO_CLUSTERING via bitwise OR. |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
|
Name |
Type |
Description |
|---|---|---|
|
stBlobDetectionParams |
Parameters to detect and filter contours. At least, suitable values for fMinArea and fMaxArea should be specified. |
Required License
TC3 Vision Metrology 2D
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4026 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |