F_VN_CopyIntoDisplayableImageExp
Copys an image into a displayable image and sets a custom timestamp that can afterwards be read via ITcVnImageTimestamps. If you do not want to use ipSrcImage after this function call, you might want to use F_VN_TransformIntoDisplayableImage instead for better performance. (expert function)
Syntax
Definition:
FUNCTION F_VN_CopyIntoDisplayableImageExp : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipDestImage : Reference To ITcVnDisplayableImage;
nTimestamp : LINT;
hrPrev : HRESULT;
END_VARInputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image | |
|
ipDestImage |
Reference To ITcVnDisplayableImage |
Returns the displayable image |
|
nTimestamp |
LINT |
Custom timestamp that is added to the image info |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4026 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |