ReadDataMatrixCodeRoi
Detect and interpret a data matrix code (ECC200) within the provided image. The code should be in the image center.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
HRESULT ReadDataMatrixCodeRoi(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnContainer*& ipDecodedData,
float fModuleWidth,
float& fAngleDeg,
ITcVnContainer** pipContour = nullptr,
ULONGLONG eOptions = DMO_DEFAULT,
unsigned char nRows = 0,
unsigned char nCols = 0,
bool bExtensiveSearch = true
)Parameters
|
Name |
Type |
Default |
Description |
|---|---|---|---|
|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
|
ipSrcImage |
|
Source image (USINT elements, 1 channel) | |
|
ipDecodedData |
|
Returns the decoded code (ContainerType_String_SINT) | |
|
fModuleWidth |
float |
|
Minimum module width of the code in the image (in pixels). Must be at least 3, preferably 5 - 8. |
|
fAngleDeg |
float& |
|
Returns the clockwise rotation angle in degree |
|
pipContour |
nullptr |
Returns the contour of the detected code (ContainerType_Vector_TcVnPoint2_DINT; optional, set to 0 if not required) | |
|
eOptions |
ULONGLONG |
DMO_DEFAULT |
Specifies a combination of one or more ETcVnDataMatrixOptions |
|
nRows |
unsigned char |
0 |
Specifies the number of code module rows, including the finder and clock pattern, excluding the quiet zone (8 - 144; set to 0 to search for any size) |
|
nCols |
unsigned char |
0 |
Specifies the number of code module columns, including the finder and clock pattern, excluding the quiet zone (10 - 144; set to 0 to search for any size) |
|
bExtensiveSearch |
bool |
true |
If true, tries different approaches if the specified options fail |
Required License
TC3 Vision Code Reading
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |