GetNeuralNetworkLayerNames (String)
Get the name of model layers in the neural network model.
Syntax
Definition:
HRESULT GetNeuralNetworkLayerNames(
HRESULT hrPrev,
ITcVnNeuralNetwork* ipNeuralNetwork,
PCCH sLayerNames,
ULONGLONG nMaxLength,
ETcVnLayerNameType eLayerNameType
)Parameters
|
Name |
Type |
Description |
|---|---|---|
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
|
ipNeuralNetwork |
Neural network model | |
|
sLayerNames |
PCCH |
Layer names separated by ";". Make sure to choose a sufficient STRING size! |
|
nMaxLength |
ULONGLONG |
Maximum string length to export (including 0 termination). If the container content is longer, the string is cut off at nMaxLength - 1 and 0 termination is appended. In this case, S_FALSE is returned. |
|
eLayerNameType |
Layer name type |
Required License
TC3 Neural Network Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |