F_VN_InsertIntoContainer_TcVnRotatedRectangle
Insert an element of type TcVnRotatedRectangle into a container before the specified position.
Syntax
Definition:
FUNCTION F_VN_InsertIntoContainer_TcVnRotatedRectangle : HRESULT
VAR_IN_OUT
stElement : TcVnRotatedRectangle;
END_VAR
VAR_INPUT
ipContainer : ITcVnContainer;
nIndex : ULINT;
hrPrev : HRESULT;
END_VARInputs
|
Name |
Type |
Description |
|---|---|---|
|
ipContainer |
Container in which to insert the element | |
|
nIndex |
ULINT |
Position, before which the element will be inserted |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
|
Name |
Type |
Description |
|---|---|---|
|
stElement |
Single element to insert into ipContainer |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |