F_VN_FillContainer_TcVnRotatedRectangle
Fill the container with the specified value. Only possible for containers with basic elements.
Syntax
Definition:
FUNCTION F_VN_FillContainer_TcVnRotatedRectangle : HRESULT
VAR_INPUT
ipContainer : ITcVnContainer;
END_VAR
VAR_IN_OUT
stValue : TcVnRotatedRectangle;
END_VAR
VAR_INPUT
hrPrev : HRESULT;
END_VAR
Inputs
Name | Type | Description |
---|---|---|
ipContainer | Container with basic elements | |
hrPrev | HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |