F_VN_AppendToContainer_TcVnRotatedRectangle

F_VN_AppendToContainer_TcVnRotatedRectangle 1:

Append a single element of type TcVnRotatedRectangle to a container.

Syntax

Definition:

FUNCTION F_VN_AppendToContainer_TcVnRotatedRectangle : HRESULT
VAR_IN_OUT
    stElement   : TcVnRotatedRectangle;
END_VAR
VAR_INPUT
    ipContainer : ITcVnContainer;
    hrPrev      : HRESULT;
END_VAR

 Inputs

Name

Type

Description

ipContainer

ITcVnContainer

Container to which the element will be appended

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

 In/Outputs

Name

Type

Description

stElement

TcVnRotatedRectangle

Single element to append to ipContainer

 Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision