F_VN_ReinterpretUnsupportedImage
Reinterpret an unsupported image using additional information. If successful, the image will be of a supported type.
Syntax
Definition:
FUNCTION F_VN_ReinterpretUnsupportedImage : HRESULT
VAR_INPUT
ipImage : ITcVnImage;
ePixelType : ETcVnElementType;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipImage |
Image to be reinterpreted | |
ePixelType |
Pixel element type to be used for reinterpreting the image data | |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |