F_VN_PadImageBorder

F_VN_PadImageBorder 1:

Add padding (zeros) around the original image borders.

Syntax

Definition:

FUNCTION F_VN_PadImageBorder : HRESULT
VAR_INPUT
    ipSrcImage    : ITcVnImage;
    ipPaddedImage : Reference To ITcVnImage;
    nTopBorder    : UDINT;
    nBottomBorder : UDINT;
    nLeftBorder   : UDINT;
    nRightBorder  : UDINT;
    hrPrev        : HRESULT;
END_VAR

 Inputs

Name

Type

Description

ipSrcImage

ITcVnImage

Source image

ipPaddedImage

Reference To ITcVnImage

Padded destination image (Same type as ipSrcImage, an appropriate destination image will be created if required.)

nTopBorder

UDINT

Padding height in pixels above top border

nBottomBorder

UDINT

Padding height in pixels below bottom border

nLeftBorder

UDINT

Padding width in pixels before left border

nRightBorder

UDINT

Padding width in pixels after right border

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

 Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision