F_VN_OrthogonalVector_TcVnVector2_LREAL
Computes an orthogonal vector to a given source vector.
Syntax
Definition:
FUNCTION F_VN_OrthogonalVector_TcVnVector2_LREAL : HRESULT
VAR_IN_OUT
aSrc : TcVnVector2_LREAL;
aOrthogonal : TcVnVector2_LREAL;
END_VAR
VAR_INPUT
bNormalize : BOOL;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
bNormalize |
BOOL |
If true, aOrthogonal length is normalized to 1, otherwise aOrthogonal has the same length as aSrc |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
Name |
Type |
Description |
---|---|---|
aSrc |
Source vector | |
aOrthogonal |
Returns a vector orthogonal to aSrc |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |