F_VN_ContourCircularityExp
Computes the circularity of a contour (1.0: ideal circle, 0.0: straight line). (expert function)
Syntax
Definition:
FUNCTION F_VN_ContourCircularityExp : HRESULT
VAR_INPUT
ipContour : ITcVnContainer;
END_VAR
VAR_IN_OUT
fCircularity : LREAL;
END_VAR
VAR_INPUT
eMethod : ETcVnCircularityCalculationMethod;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipContour |
Single contour (ContainerType_Vector_TcVnPoint2_DINT or ContainerType_Vector_TcVnPoint2_REAL; The elements of this container are the points of the contour.) | |
eMethod |
Method used for computing the circularity | |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
Name |
Type |
Description |
---|---|---|
fCircularity |
LREAL |
Returns the circularity of the contour [0..1] |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |