SetAt (TcVnRotatedRectangle)
Sets the element at the specified index of the container.
Syntax
Definition:
HRESULT SetAt(
HRESULT hrPrev,
TcVnRotatedRectangle& stElement,
ITcVnContainer* ipContainer,
ULONGLONG nIndex
)
Parameters
Name | Type | Description |
---|---|---|
hrPrev | HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
stElement | Element to set at the specified container position | |
ipContainer | Container with TcVnRotatedRectangle elements, in which the element at position nIndex is replaced by stElement | |
nIndex | ULONGLONG | Index |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |