PointToPointDistance (TcVnPoint2_LREAL)
Computes the distance between 2 points.
Syntax
Definition:
HRESULT PointToPointDistance(
HRESULT hrPrev,
TcVnPoint2_LREAL& aPoint1,
TcVnPoint2_LREAL& aPoint2,
double& fDistance
)
Parameters
Name | Type | Description |
---|---|---|
hrPrev | HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
aPoint1 | Point 1 | |
aPoint2 | Point 2 | |
fDistance | double& | Returns the distance between the points |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |