PadImageBorder
Add padding around the original image borders.
Syntax
Definition:
HRESULT PadImageBorder(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnImage*& ipPaddedImage,
ULONG nTopBorder,
ULONG nBottomBorder,
ULONG nLeftBorder,
ULONG nRightBorder,
ETcVnBorderInterpolationMethod ePaddingType = BIM_CONSTANT,
TcVnVector4_LREAL& aPaddingValue = {0, 0, 0, 0}
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
|
Source image | |
ipPaddedImage |
|
Padded destination image (Same type as ipSrcImage, an appropriate destination image will be created if required.) | |
nTopBorder |
ULONG |
|
Padding height in pixels above top border |
nBottomBorder |
ULONG |
|
Padding height in pixels below bottom border |
nLeftBorder |
ULONG |
|
Padding width in pixels before left border |
nRightBorder |
ULONG |
|
Padding width in pixels after right border |
ePaddingType |
BIM_CONSTANT |
Specifies how the pixel values of the padding area are determined | |
aPaddingValue |
{0, 0, 0, 0} |
Specifies the padding value if CONSTANT is used |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |