OrthogonalVector (TcVnVector2_LREAL)
Computes an orthogonal vector to a given source vector.
Syntax
Definition:
HRESULT OrthogonalVector(
HRESULT hrPrev,
TcVnVector2_LREAL& aSrc,
TcVnVector2_LREAL& aOrthogonal,
bool bNormalize
)
Parameters
Name | Type | Description |
---|---|---|
hrPrev | HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
aSrc | Source vector | |
aOrthogonal | Returns a vector orthogonal to aSrc | |
bNormalize | bool | If true, aOrthogonal length is normalized to 1, otherwise aOrthogonal has the same length as aSrc |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |