InsertIntoContainer (TcVnRotatedRectangle)
Insert an element of type TcVnRotatedRectangle into a container before the specified position.
Syntax
Definition:
HRESULT InsertIntoContainer(
HRESULT hrPrev,
TcVnRotatedRectangle& stElement,
ITcVnContainer* ipContainer,
ULONGLONG nIndex
)
Parameters
Name | Type | Description |
---|---|---|
hrPrev | HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
stElement | Single element to insert into ipContainer | |
ipContainer | Container in which to insert the element | |
nIndex | ULONGLONG | Position, before which the element will be inserted |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |