GetNeuralNetworkLayerNames (Exp)
Get the name of model layers in the neural network model.
Syntax
Definition:
HRESULT GetNeuralNetworkLayerNames(
HRESULT hrPrev,
ITcVnNeuralNetwork* ipNeuralNetwork,
ITcVnContainer*& ipLayerNames,
ETcVnLayerNameType eLayerNameType
)
Parameters
Name | Type | Description |
---|---|---|
hrPrev | HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipNeuralNetwork | Neural network model | |
ipLayerNames | Container with the layers names (ContainerType_Vector_String_SINT) | |
eLayerNameType | Layer name type |
Required License
TC3 Neural Network Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |