ExecuteNeuralNetwork (MI)
Execute a neural network with multiple inputs (MI) using the provided images. Ensure all model input names are listed in sInputNames and that the images and names are in the same order. The result of one output layer is returned. The function doesn't perform any pre-processing or transformation.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
HRESULT ExecuteNeuralNetwork(
HRESULT hrPrev,
ITcVnNeuralNetwork* ipNeuralNetwork,
PVOID pSrcImages,
USHORT nSrcArraySize,
PCCH sInputNames,
ITcVnImage*& ipDestImage
)
Parameters
Name | Type | Description |
---|---|---|
hrPrev | HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipNeuralNetwork | Neural network model | |
pSrcImages | PVOID | Pointer to an array of source input images |
nSrcArraySize | USHORT | The size of the array referenced by pSrcImages. pSrcImages must reference an array with a size equal to the number of model inputs. |
sInputNames | PCCH | Input names separated by ";" |
ipDestImage | Destination image (An appropriate destination image based on the output layer is created. To process the destination image, use e.g. F_VN_ConvertDataLayout or F_VN_ReshapeImage if necessary. |
Required License
TC3 Neural Network Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |