UprightInnerRectangle
Computes the maximum area upright inner rectangle inside an area.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Can return partial results when canceled by Watchdog.
Syntax
Definition:
HRESULT UprightInnerRectangle(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
TcVnRectangle_DINT& stRectangle,
LONG nDownScaleFactor = -1
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
|
Source image (USINT, 1 channel, binary, values > 0 mark valid area) | |
stRectangle |
|
Returns the maximum area upright inner rectangle | |
nDownScaleFactor |
LONG |
-1 |
To tradeoff performance vs. accuracy, a factor can be provided, to reduce the internally used image resolution. As long as invalid areas enclosed in the valid area are larger than nDownScaleFactor, the result usually still is the optimal one. Use -1 to auto select depending on ipSrcImage resolution, 0 to always use full resolution (slower but always optimal result). |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |