SoftMax
Apply softmax function pixel-wise to a single channel REAL image.
Syntax
Definition:
HRESULT SoftMax(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnImage*& ipDestImage,
bool bFlatten
)
Parameters
Name | Type | Description |
---|---|---|
hrPrev | HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage | Source image (REAL, 1 channel) | |
ipDestImage | Destination image (An appropriate single channel destination image will be created if required.) | |
bFlatten | bool | If true, the resulting image will be reshaped into a single row. |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |