SauvolaThreshold
Apply Sauvola local threshold to source image.
Syntax
Definition:
HRESULT SauvolaThreshold(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnImage*& pipDestImage,
ULONG nBlockSize,
double fParamK,
double fMaxSigma,
ETcVnThresholdType eThresholdType
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
Source image (USINT, UINT, INT, REAL, or LREAL, 1 channel) | |
pipDestImage |
Destination image (An appropriate single channel destination image will be created if required.)) | |
nBlockSize |
ULONG |
Size of the pixel neighborhood to calculate the local threshold (3, 5, 7, ...) |
fParamK |
double |
parameter K which takes positive values in range (0,1). Recommended are K in range [0.2, 0.5] |
fMaxSigma |
double |
Maximum value of the standard deviation, required to be strictly positive. (fMaxSigma = 128 for a grayscale document). |
eThresholdType |
Threshold type to be applied. Supported are TCVN_TT_BINARY and TCVN_TT_BINARY_INV. |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |