ReduceArg
Finds indices of max/min elements along provided axis and reduce the ipSrcImage to a single row/column/channel.
Syntax
Definition:
HRESULT ReduceArg(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnImage*& ipDestImage,
LONG nDim,
LONG eReduceType
)
Parameters
Name | Type | Description |
---|---|---|
hrPrev | HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage | Source image | |
ipDestImage | Destination image of type DINT (An appropriate single channel destination image will be created if required.) | |
nDim | LONG | Index along which the ipSrcImage is reduced: 0 reduces the matrix to a single row, 1 reduces it to a single column, and 2 reduces to a single channel |
eReduceType | LONG | Reduction operation REDUCE_MAX or REDUCE_MIN |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |