GetLayoutInfo
Return the layout information of an image
Syntax
Definition:
HRESULT GetLayoutInfo(
HRESULT hrPrev,
ITcVnImage* ipImage,
TcVnArray33_UDINT& aLayoutInfo
)Parameters
|
Name |
Type |
Description |
|---|---|---|
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
|
ipImage |
Source image | |
|
aLayoutInfo |
Contains layout information of ipImage. First entry of the aLayoutInfo is the number of dimensions of ipImage (max. 32), followed by the sizes of each dimension. |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |