FillContainer (TcVnVector4_REAL)
Partially fill the container with the specified value. Only possible for containers with basic elements.
Syntax
Definition:
HRESULT FillContainer(
HRESULT hrPrev,
ITcVnContainer* ipContainer,
TcVnVector4_REAL& aValue,
ULONGLONG nStartIdx,
ULONGLONG nCount
)
Parameters
Name | Type | Description |
---|---|---|
hrPrev | HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipContainer | Container with basic elements | |
aValue | Value to set the container elements | |
nStartIdx | ULONGLONG | Start index |
nCount | ULONGLONG | Number of elements to set |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |