CreateNDimensionalImageFromArray
Creates an N-dimensional image and initialize it with the provided data. The initial reference count is set to one if a new image interface is created and kept, otherwise.
Syntax
Definition:
HRESULT CreateNDimensionalImageFromArray(
HRESULT hrPrev,
PVOID pData,
ITcVnImage*& ipImage,
TcVnArray33_UDINT& aShape,
ETcVnElementType ePixelType
)Parameters
|
Name |
Type |
Description |
|---|---|---|
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
|
pData |
PVOID |
Pointer to the 1D data array. Ensure that the array contains at least the number of elements equal to the product of all dimensions in aShape and that the array element type matches ePixelType. |
|
ipImage |
Returns the created image (Non-zero interface pointers are reused.) | |
|
aShape |
Specifies the shape of ipDestImage. First entry is the number of dimensions of ipImage (max. 32), followed by the sizes of each dimension. | |
|
ePixelType |
Pixel type |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |