CreateNDimensionalImageAndSetPixels
Creates an N-dimensional image, allocates an appropriate data buffer and sets all pixels to the specified value. The initial reference count is set to one if a new image interface is created and kept, otherwise.
Syntax
Definition:
HRESULT CreateNDimensionalImageAndSetPixels(
HRESULT hrPrev,
ITcVnImage*& ipImage,
TcVnArray33_UDINT& aShape,
ETcVnElementType ePixelType,
double fValue
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipImage |
Returns the created image (Non-zero interface pointers are reused.) | |
aShape |
Specifies the shape of ipDestImage. First entry is the number of dimensions of ipImage (max. 32), followed by the sizes of each dimension. | |
ePixelType |
Pixel type | |
fValue |
double |
Pixel value |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |