F_VN_SoftMax
Apply softmax function pixel-wise to a single channel REAL image.
Syntax
Definition:
FUNCTION F_VN_SoftMax : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipDestImage : Reference To ITcVnImage;
bFlatten : BOOL;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipSrcImage |
Source image (REAL, 1 channel) | |
ipDestImage |
Reference To ITcVnImage |
Destination image (An appropriate single channel destination image will be created if required.) |
bFlatten |
BOOL |
If true, the resulting image will be reshaped into a single row. |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |