F_VN_SetAt_TcVnVector4_REAL
Sets the element at the specified index of the container.
Syntax
Definition:
FUNCTION F_VN_SetAt_TcVnVector4_REAL : HRESULT
VAR_IN_OUT
aElement : TcVnVector4_REAL;
END_VAR
VAR_INPUT
ipContainer : ITcVnContainer;
nIndex : ULINT;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipContainer |
Container with TcVnVector4_REAL elements, in which the element at position nIndex is replaced by aElement | |
nIndex |
ULINT |
Index |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
Name |
Type |
Description |
---|---|---|
aElement |
Element to set at the specified container position |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |