F_VN_ReshapeImage

F_VN_ReshapeImage 1:

Changes the shape of an ITcVnImage. The total number of elements in the new shape must be equal to the total number of elements in ipSrcImage.

Syntax

Definition:

FUNCTION F_VN_ReshapeImage : HRESULT
VAR_INPUT
    ipSrcImage  : ITcVnImage;
    ipDestImage : Reference To ITcVnImage;
END_VAR
VAR_IN_OUT
    aNewShape   : TcVnArray33_UDINT;
END_VAR
VAR_INPUT
    hrPrev      : HRESULT;
END_VAR

 Inputs

Name

Type

Description

ipSrcImage

ITcVnImage

Source image (1 channel)

ipDestImage

Reference To ITcVnImage

Destination image (An appropriate single channel destination image will be created if required.)

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

 In/Outputs

Name

Type

Description

aNewShape

TcVnArray33_UDINT

Specifies the shape of ipDestImage. First entry is the number of dimensions (max. 32), followed by the sizes of each dimension. If one dimension is set to zero, its value will be automatically calculated based on the total elements of ipSrcImage (Only one dimension can be set to zero.)

 Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision