F_VN_ReduceArg
Finds indices of max/min elements along provided axis and reduce the ipSrcImage to a single row/column/channel.
Syntax
Definition:
FUNCTION F_VN_ReduceArg : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipDestImage : Reference To ITcVnImage;
nDim : DINT;
eReduceType : DINT;
hrPrev : HRESULT;
END_VARInputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image. Must be single-channel when nDim is 0 or 1. When nDim is 2, multi-channel images are supported. | |
|
ipDestImage |
Reference To ITcVnImage |
Destination image of type DINT (An appropriate single channel destination image will be created if required.) |
|
nDim |
DINT |
Index along which the ipSrcImage is reduced: 0 reduces the matrix to a single row, 1 reduces it to a single column, and 2 reduces to a single channel |
|
eReduceType |
DINT |
Reduction operation REDUCE_MAX or REDUCE_MIN |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |