F_VN_MaxElementElementwise_TcVnVector4_REAL

F_VN_MaxElementElementwise_TcVnVector4_REAL 1:

Gets the element wise maximum container element.

Syntax

Definition:

FUNCTION F_VN_MaxElementElementwise_TcVnVector4_REAL : HRESULT
VAR_INPUT
    ipContainer : ITcVnContainer;
END_VAR
VAR_IN_OUT
    aMax        : TcVnVector4_REAL;
END_VAR
VAR_INPUT
    hrPrev      : HRESULT;
END_VAR

 Inputs

Name

Type

Description

ipContainer

ITcVnContainer

Source container

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

 In/Outputs

Name

Type

Description

aMax

TcVnVector4_REAL

Returns the requested element

 Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision