F_VN_ConvertDataLayout
Convert a data layout (the arrangement of dimensions in the input data) to another data layout.
Syntax
Definition:
FUNCTION F_VN_ConvertDataLayout : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipDestImage : Reference To ITcVnImage;
nSrcDataLayout : ULINT;
nDestDataLayout : ULINT;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipSrcImage |
Source image | |
ipDestImage |
Reference To ITcVnImage |
Destination image (An appropriate destination image will be created if required.) |
nSrcDataLayout |
ULINT |
Data layout of the source image (Commonly used data layouts are available in the enumeration ETcVnDataLayout. If nSrcDataLayout is set to 0 or TCVN_DL_DEFAULT, the DataLayout will be automatically determined based on the dimension of the ipSrcImage: 0x12 for 2D, 0x123 for 3D, 0x1234 for 4D, and so forth.) |
nDestDataLayout |
ULINT |
Required output data layout (Commonly used data layouts are available in the enumeration ETcVnDataLayout. nDestDataLayout must not equal 0 or TCVN_DL_DEFAULT.) |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |