VarianceFilter
Calculates the local variance of an image.
Syntax
Definition:
HRESULT VarianceFilter(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnImage*& ipDestImage,
ULONG nKernelSize,
double fScale = 1,
ETcVnBorderInterpolationMethod eBorderType = BIM_DEFAULT
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
|
Source image. Only TCVN_ET_USINT Type is supported. | |
ipDestImage |
|
Destination image of type TCVN_ET_UINT (An appropriate destination image will be created if required.) | |
nKernelSize |
ULONG |
|
Size of the kernel |
fScale |
double |
1 |
Scale factor for the computed variance values |
eBorderType |
BIM_DEFAULT |
Image border handling |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |