SetPixels
Sets all pixels of an image to a given value.
Syntax
Definition:
HRESULT SetPixels(
HRESULT hrPrev,
ITcVnImage* ipDestImage,
TcVnVector4_LREAL& aValue,
ITcVnImage* ipMask = nullptr
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipDestImage |
|
Destination image | |
aValue |
|
Pixel value | |
ipMask |
nullptr |
Mask image |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |