SetAt (TcVnPoint2_REAL)

Sets the element at the specified index of the container.

Syntax

Definition:

HRESULT SetAt(
    HRESULT          hrPrev,
    TcVnPoint2_REAL& aElement,
    ITcVnContainer*  ipContainer,
    ULONGLONG        nIndex
)

Parameters

Name

Type

Description

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

aElement

TcVnPoint2_REAL&

Element to set at the specified container position

ipContainer

ITcVnContainer*

Container with TcVnPoint2_REAL elements, in which the element at position nIndex is replaced by aElement

nIndex

ULONGLONG

Index

SetAt (TcVnPoint2_REAL) 1: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision