SetAt (ITcVnContainer*)
Sets the element at the specified index of the container. (Alternatively use interface method .SetAt.)
Syntax
Definition:
HRESULT SetAt(
HRESULT hrPrev,
ITcVnContainer* ipElement,
ITcVnContainer* ipContainer,
ULONGLONG nIndex
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipElement |
Element to set at the specified container position | |
ipContainer |
Container with ITcVnContainer elements, in which the element at position nIndex is replaced by ipElement | |
nIndex |
ULONGLONG |
Index |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |